ARD2  Post-R03
Airbag Reference Demonstrator using MPC5604P
PROG_FLMCONF Union Reference

Data Fields

uint16_t word
struct {
   uint16_t   i_test_level:1
   uint16_t   auto_ls:1
   uint16_t   auto_hs:1
   uint16_t   fire_mode1:1
   uint16_t   fire_mode2:1
   uint16_t   fire_mode3:1
   uint16_t   fm58:1
   uint16_t   fm14:1
   uint16_t   ST_DIS1:1
   uint16_t   ST_DIS2:1
   uint16_t   ST_WDF:1
   uint16_t   ST_BSY:1
   uint16_t   ST_0:1
   uint16_t   ST_EOP:1
   uint16_t   ST_TST:1
   uint16_t   ST_TFF:1
Bits
struct {
   uint8_t   Data:8
   uint8_t   Status:8
MergedBits

The documentation for this union was generated from the following file: